IESNA:LM-63-2002
[TEST]P1448598
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/8/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3ART24R709050D010 E3LSWW1LI
[LUMINAIRE]3in Adjustable LED luminaire with, R70 optic, 5000K CCT AND, 90CRI , E3LSWW1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1051
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 26 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
527.6 587.2 646.9 715.4 781 861.5 930 980.7 1013.5 1034.4
1040.3 1040.3 1037.4 1019.5 980.7 933 873.4 798.9 727.3 652.8
572.3 491.9 411.4 330.9 274.2 226.5 184.8 143.1 107.3 74.5
47.7 23.8 8.9 3 0 0 0 0
527.6 584.3 649.8 715.4 781 858.5 927.1 974.8 1010.5 1028.4
1037.4 1037.4 1034.4 1013.5 974.8 927.1 864.5 795.9 721.4 646.9
566.4 494.8 408.4 333.9 277.2 229.5 181.8 143.1 107.3 74.5
47.7 26.8 8.9 3 0 0 0 0
527.6 584.3 646.9 706.5 766.1 840.6 903.2 947.9 980.7 998.6
1001.6 1001.6 995.6 974.8 933 885.3 828.7 763.1 691.6 620
545.5 476.9 396.5 327.9 265.3 220.6 175.9 137.1 101.4 71.5
47.7 23.8 8.9 3 0 0 0 0
527.6 578.3 634.9 691.6 742.2 801.9 855.5 897.3 921.1 933
930 927.1 918.1 897.3 861.5 816.8 757.2 697.5 634.9 572.3
509.7 441.2 372.6 313 256.4 208.7 164 128.2 95.4 68.6
41.7 23.8 8.9 3 0 0 0 0
527.6 572.3 620 670.7 709.5 754.2 792.9 825.7 843.6 843.6
834.7 828.7 816.8 789.9 760.1 718.4 667.7 608.1 554.4 497.8
444.2 390.5 336.8 283.2 232.5 190.8 149 116.3 83.5 59.6
38.8 20.9 8.9 3 0 0 0 0
527.6 566.4 602.1 640.9 670.7 697.5 721.4 736.3 745.2 742.2
727.3 718.4 703.5 673.7 640.9 617 590.2 542.5 474 417.3
372.6 324.9 280.2 241.5 196.7 158 125.2 98.4 71.5 50.7
32.8 20.9 8.9 3 0 0 0 0
527.6 557.4 584.3 611.1 629 640.9 643.9 646.9 643.9 632
614.1 605.1 587.2 557.4 524.6 488.9 459.1 441.2 387.5 417.3
304.1 262.3 223.6 187.8 155 125.2 101.4 80.5 62.6 47.7
32.8 17.9 6 3 0 0 0 0
527.6 548.5 563.4 575.3 581.3 581.3 575.3 563.4 548.5 527.6
506.8 497.8 479.9 453.1 423.3 390.5 357.7 357.7 342.8 295.1
241.5 202.7 172.9 149 125.2 104.3 86.4 71.5 56.6 41.7
29.8 17.9 6 3 0 0 0 0
527.6 539.5 542.5 542.5 536.6 527.6 509.7 488.9 468 441.2
414.3 405.4 387.5 360.7 333.9 304.1 277.2 253.4 235.5 202.7
184.8 158 137.1 122.2 104.3 92.4 77.5 65.6 53.7 38.8
26.8 14.9 6 0 0 0 0 0
527.6 530.6 524.6 512.7 494.8 476.9 453.1 426.3 399.4 372.6
345.8 333.9 319 292.1 265.3 244.4 220.6 199.7 178.9 164
146.1 131.2 116.3 104.3 92.4 83.5 71.5 59.6 47.7 35.8
23.8 14.9 6 0 0 0 0 0
527.6 524.6 512.7 497.8 476.9 453.1 426.3 399.4 369.6 342.8
316 307 289.1 265.3 241.5 220.6 199.7 181.8 164 149
134.1 119.2 110.3 98.4 86.4 77.5 68.6 56.6 44.7 32.8
23.8 11.9 6 0 0 0 0 0
527.6 518.7 503.8 485.9 462 435.2 405.4 375.6 345.8 319
289.1 280.2 268.3 241.5 220.6 199.7 181.8 164 149 137.1
122.2 113.3 101.4 92.4 83.5 74.5 62.6 53.7 44.7 32.8
20.9 11.9 6 0 0 0 0 0
527.6 509.7 488.9 462 432.2 399.4 369.6 336.8 307 280.2
253.4 244.4 229.5 208.7 187.8 169.9 155 143.1 128.2 119.2
110.3 101.4 92.4 83.5 74.5 65.6 59.6 50.7 38.8 29.8
17.9 11.9 3 0 0 0 0 0
527.6 503.8 474 441.2 408.4 372.6 339.8 307 277.2 250.4
226.5 217.6 205.7 184.8 166.9 152 137.1 125.2 116.3 104.3
95.4 89.4 83.5 74.5 68.6 59.6 53.7 44.7 35.8 26.8
17.9 8.9 3 0 0 0 0 0
527.6 494.8 459.1 423.3 384.5 351.7 316 283.2 253.4 229.5
205.7 196.7 184.8 166.9 152 137.1 125.2 113.3 104.3 95.4
86.4 80.5 74.5 68.6 62.6 56.6 47.7 38.8 32.8 23.8
14.9 8.9 0 0 0 0 0 0
527.6 488.9 450.1 408.4 369.6 336.8 301.1 268.3 238.5 211.6
190.8 181.8 169.9 155 140.1 125.2 116.3 104.3 95.4 89.4
80.5 74.5 68.6 62.6 56.6 50.7 41.7 35.8 29.8 20.9
11.9 6 0 0 0 0 0 0
527.6 482.9 441.2 399.4 357.7 321.9 286.2 253.4 226.5 199.7
178.9 169.9 161 143.1 131.2 116.3 107.3 98.4 89.4 83.5
74.5 68.6 62.6 56.6 53.7 47.7 38.8 32.8 26.8 17.9
11.9 6 0 0 0 0 0 0
527.6 479.9 432.2 390.5 351.7 313 277.2 244.4 217.6 190.8
169.9 164 152 137.1 125.2 113.3 101.4 92.4 86.4 77.5
71.5 65.6 59.6 53.7 47.7 41.7 35.8 29.8 23.8 14.9
8.9 3 0 0 0 0 0 0
527.6 476.9 429.3 384.5 342.8 307 271.3 238.5 211.6 187.8
166.9 158 149 134.1 119.2 110.3 98.4 89.4 83.5 74.5
68.6 62.6 56.6 50.7 47.7 38.8 32.8 26.8 20.9 14.9
8.9 3 0 0 0 0 0 0
527.6 476.9 426.3 381.6 342.8 304.1 268.3 238.5 208.7 184.8
164 155 146.1 131.2 119.2 107.3 98.4 89.4 80.5 74.5
68.6 62.6 56.6 50.7 44.7 38.8 32.8 26.8 17.9 11.9
6 3 0 0 0 0 0 0
527.6 476.9 426.3 381.6 339.8 304.1 268.3 235.5 211.6 184.8
161 155 146.1 131.2 119.2 107.3 98.4 89.4 80.5 74.5
68.6 62.6 56.6 50.7 44.7 38.8 32.8 26.8 20.9 11.9
6 3 0 0 0 0 0 0
